text.skipToContent text.skipToNavigation

2FT Aqua ft), 4 Duplex LC/PC To acclAIM/PC, 50/125 OM4 Multimode, ONFP Plenum, 8 Fiber, Distribution Harness Cable

C80AM137S5EEM0002F Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 31ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The 4 Duplex LC to acclAIM, 8 Fiber, Distribution Harness Cable, is designed to interface acclAIM adapter panels and breakout to individual Duplex LC connectors to interface active equipment or other patch panels within Network Racks, or in top of rack configurations. The acclAIM breakout cable is also a great solution for Telco Rooms, Meet Me Rooms, IDFs, Carrier rooms, Demarcations, and more as a cost-effective less time-consuming alternative to field termination.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Part of an acclAIM Connectivity Solution: Typical total channel loss of 0.4 dB
  • Bend-insensitive fiber for optimal cable management and ease of installation
  • TIA Channel Compliant
  • Dust caps pre-installed

Specifications

General Info
Color Aqua
Type Fiber Cable
Application Sector Commercial
Product Line Ortronics
Country Of Origin United States
Construction Micro Array
Boot Color Black
Features Direct Mating Breakout
Connector Color Aqua
Warranty Type 5-Year
Standard TIA-568.3-E
Dimensions
Cable Length 2 ft
Product Length US 2.0 FT
Product Weight US 0.02 lb
Technical Information
Cable Diameter 3 mm
Bend Radius 90 mm
Connector 1 LC Male
Connector 2 acclAIM
Durability Max IL of 0.3 dB at 200 cycles per TIA-568.3-E
Fiber Optic Cable Type OM4
Fiber Size 50/125
Number of Fanout Cables 0
Number of Fibers 8
Maximum Insertion Loss 0.3 dB
Polarity Type A
Polish Type PC
Typical Insertion Loss 0.1 dB
Jacket Rating Plenum OFNP-Rated
Jacket Application Plenum Rated
Operating Temperature 0°-70°C
Operating Temperature Max 70 °C
Operating Temperature Min 0 °C
Return Loss 40 dB
Storage Temperature -40° - 70° C

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 44ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;