TRACJACK LC DUPLEX, BLACK ADAPTER
63700074-78
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
The TracJack, Single-mode, LC Duplex Adapters (2-Fiber), fog white adapter plate, has one black LC Duplex adapter, with ceramic alignment sleeves, mounted at a 180 Degree exit angle. This adapter panel is 1 unit high. TracJack modules offer flexabilty with structured cabling at the workstation or in furniture with a modular design and a wide variety of connectivity options. Inteligent engineering simplifies and speeds up moves, adds, and changes with a front removeable design. Compatible With: All TracJack faceplates
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Dark Gray | ||
| Type | Workstation | ||
| Application Sector | Commercial | ||
| Product Line | Ortronics | ||
| Country Of Origin | Mexico | ||
| Features | Front Loading, Toolless Installation | ||
| Connector Color | Black | ||
| Standard | UL Standard | ||
| UPC Number | 662875666394 | ||
| Housing Color | Dark Gray |
Dimensions
| Product Depth US | 1.15 in | ||
| Product Height US | 0.92 in | ||
| Product Width US | 0.73 in |
Technical Information
| Alignment Sleeve Material | Zirconia | ||
| Compatibility | TracJack | ||
| Connector 1 | LC Female | ||
| Connector 2 | LC Female | ||
| Ferrule | Zirconia Ceramic | ||
| Number of Fibers | 2 | ||
| Ferrule Diameter | 1.25 mm | ||
| Number of Ports | 2 | ||
| Shuttered Adapters | Yes |
Resources
Brochure
Supporting Document
Catalog
Customer Drawing No.
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1