
1-LC (2 fibers) fiber Keystone module, Beige adapter, Red Housing
KSLC-42
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
TechChoice® fiber keystone jacks and modules The keystone footprint allows for the greatest flexibility in installation scheduling because its rear insertion into the faceplate allows the technician to complete the termination before, during and after the construction process. TechChoice modules are available in LC, SC, ST and FC, styles in order to suit any installation requirement.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Red | ||
Type | Jack | ||
Product Line | Ortronics | ||
Country Of Origin | Mexico | ||
Features | Rear Loading, Toolless Installation | ||
UPC Number | 662875619963 |
Dimensions
Product Depth US | 1.15 in | ||
Product Height US | 0.63 in | ||
Product Width US | 0.55 in |
Technical Information
Compatibility | Keystone | ||
Connector 1 | LC Female | ||
Connector 2 | LC Female | ||
Ferrule | Zirconia Ceramic | ||
Number of Fibers | 2 | ||
Number of Ports | 2 | ||
Shuttered Adapters | Yes |
Resources
Supporting Document
Catalog
Customer Drawing No.
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1