text.skipToContent text.skipToNavigation

Q-Series Runway Mounting Bracket Kit - Black

QSOHR-RMK-B Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Mounting bracket kits provide a means to install the overhead pathway racks easily to tubulay runway. With the brackets installed, the rack simply snaps into place without tools required.
Color Black
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • This kit allows racks to be mounted to Tubular Runway
  • Snaps directly onto runway with no tools required.

Specifications

General Info
Color Black
Type Mounting Bracket
Finish Powder Coat
Application Sector Commercial
Product Line Ortronics
Country Of Origin United States
Included Hardware for mounting
Warranty Type 5-Year
UPC Number 662875984535
Dimensions
Product Depth US 0.58 in
Product Height US 2.47 in
Product Width US 2.7 in
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Compatibility Q-Series
Mounting Rack Mount
Mounting Rail Spacing 19 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;