Mighty Mo 20 PDU Mounting Brackets, Rack Mount, 2 Deep, 1 Wide, Black
MM20PDUMB2D1W-B
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Legrand Mighty Mo 20 PDU Mounting Bracket Kits are designed to mount ““Button Mount”” PDUs to the VMD style vertical managers or rear channels of the Mighty Mo 20 open racks. Offset, Flat and Vertical manager style brackets are available, which provide multiple mounting options.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Multiple Mounting Options: Mount offset to the rack rails on the left or right-side of the rack, at multiple heights to accommodate a button mount PDU.
- Direction Mounting: Offset mounts enable parallel or perpendicular mounting.
- Double Deep, Single Wide PDU Brackets: Mount 1 PDU offset, parallel to the rack, or up to 2 PDUs perpendicular to the rack.
- Color Matched: Available in Black or White to match the Mighty Mo 20 rack.
 
WARNING: www.P65Warnings.ca.gov
Specifications
General Info
| Color | Black | ||
| Type | Bracket | ||
| Material | Steel | ||
| Finish | Powder Coat | ||
| Application Sector | Commercial, Data Center | ||
| Product Line | Ortronics | ||
| Country Of Origin | United States | ||
| Included | Hardware for mounting | ||
| Warranty Type | 5-Year | ||
| Standard | RoHS | ||
| UPC Number | 662875343684 |
Dimensions
| Product Depth US | 4.63 in | ||
| Product Height US | 3.48 in | ||
| Product Width US | 4.0 in | ||
| Product Weight US | 0.9 lb |
Listing Agencies / 3rd Party Agencies
| CE Certified | Yes | ||
| REACH Compliant | Yes |
Additional Information
| Energy Savings | No | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Compatibility | Mighty Mo | ||
| Frame | Adjustable, Channel, Fixed | ||
| Mounting | Rack Mount | ||
| Mounting Hole Type | Tapped | ||
| Mounting Rail Spacing | 19 in |
Resources
Installation Instructions
Catalog
Customer Drawing No.
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
HXB150EZ | Cablofil
Cablofil wire mesh tray is the fastest most flexible and adaptable cable management system available






