text.skipToContent text.skipToNavigation

Mighty Mo 20 PDU Mounting Brackets, Cage Mount, 2 Wide, White

MM20PDUMBVM2W-W Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 21ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Legrand Mighty Mo 20 PDU Mounting Bracket Kits are designed to mount ““Button Mount”” PDUs to the VMD style vertical managers or rear channels of the Mighty Mo 20 open racks. Offset, Flat and Vertical manager style brackets are available, which provide multiple mounting options.
Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Multiple Mounting Options: Mount directly to the vertical manager cage, at multiple heights to accommodate a button mount PDU.
  • Double Wide PDU Brackets: Mount up to 2 PDUs, parallel to the rack
  • Color Matched: Available in Black or White to match the Mighty Mo 20 rack.

Specifications

General Info
Color White
Type Bracket
Material Steel
Finish Powder Coat
Application Sector Commercial, Data Center
Product Line Ortronics
Country Of Origin United States
Included Hardware for mounting
Warranty Type 5-Year
Standard RoHS
UPC Number 662875343875
Dimensions
Product Depth US 0.53 in
Product Height US 2.85 in
Product Width US 5.4 in
Product Weight US 2.1 lb
Listing Agencies / 3rd Party Agencies
CE Certified Yes
REACH Compliant Yes
Additional Information
Energy Savings No
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Compatibility Mighty Mo
Frame Adjustable, Channel, Fixed
Mounting Rack Mount
Mounting Hole Type Tapped
Mounting Rail Spacing 19 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;