text.skipToContent text.skipToNavigation

Isolation Pad Kit for standard equipment racks.

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 15ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Isolation Pad Kit for standard equipment racks. Isolates equipment racks from concrete floors for effective bonding and grounding.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Isolate rack from cement or floor static
  • Fits all sizes of standard 3" depth relay racks
  • Isolation bushings included

Specifications

General Info
Color Red
Type Isolation Pad
Application Sector Commercial
Product Line Ortronics
Country Of Origin United States
Warranty Type 5-Year
UPC Number 662875665687
Dimensions
Product Depth US 0.06 in
Product Height US 7.5 in
Product Width US 20.25 in
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Mounting Rail Spacing 19 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

How do i install the bushings for the isolation pad? (Isolation Pad Kit for standard equipment racks. IPK Ortronics, UPC 662875665687

Asked by: Anonymous
  • y_2026, m_9, d_13, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasquestions, tq_1
  • loc_en_US, sid_IPK, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT