text.skipToContent text.skipToNavigation

Equipment Shelf - Solid - 19 in Mounting - 14.00 in D

ES-19-FMB Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 26ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Equipment shelves mount to 19” or 23” equipment racks. Heavy -duty 16-gauge steel accommodates heavy equipment. Patented shelves can be mounted upside down. Shelves are vented to allow air flow beneath mounted equipment. Black.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Adjustable mounting
  • Supports miscellaneous equipment or test gear, ect.
  • Cantilever shelf mounts in several positions
  • 1/2””deep tray can be inverted to create a flat surface for deep equipment
  • Mounts to 3”” or 6”” channel
  • Choose between standard or vented version
  • Mounting hardware included
  • Made of 16-gauge steel

Specifications

General Info
Color Black
Type Shelf
Finish Powder Coat
Application Sector Commercial
Product Line Ortronics
Country Of Origin United States
Included Hardware for mounting
Warranty Type 5-Year
UPC Number 662875554820
Dimensions
Product Depth US 14.0 in
Product Height US 5.25 in
Product Width US 17.25 in
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Frame Channel
Load Capacity 50 lb
Mounting Rack Mount
Mounting Rail Spacing 19 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;