text.skipToContent text.skipToNavigation

Equipment Shelf - Solid - 23 in Mounting - 14.00 in D

ES-23-FMB Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Equipment Shelf, 23'', Solid, 21.25''W x 5.25''H x 14.00''D, Black

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Supports miscellaneous equipment or test gear, ect.
  • Versatile:Can be used on standard 19" EIA racks, wall mount applications or 1/2" tray can be inverted to create a flat surface for deep equipment .
  • Mounting hardware included:Do not have to purchase as separate item.
  • Load rating: 150 lbs

Specifications

General Info
Color Black
Type Shelf
Finish Powder Coat
Application Sector Commercial
Product Line Ortronics
Country Of Origin Mexico
Included Hardware for mounting
Warranty Type 5-Year
UPC Number 662875554936
Dimensions
Product Depth US 14.0 in
Product Height US 5.25 in
Product Width US 21.25 in
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Frame Channel
Load Capacity 150 lb
Mounting Rack Mount
Mounting Rail Spacing 19 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;