text.skipToContent text.skipToNavigation

Swing-EZ Wall Rack - Gray - 18.00 in D

19-21-T18D Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 20ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

19.75''W x 21.00''H x 18.00''D

Color Gray
Depth 18 in
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Swing-EZ Wall Racks offer flexibility.
  • Front swing gate with latch pins and bolts on both sides:Allows you to open swing gate either left or right and easy access to rear of panels and equipment.
  • #12-24 threaded EIA hole pattern:Standards compliant to mount numerous types of 19" panels and equipment.
  • Side panels fold flat for shipping:Unfold for easy on site assembly.
  • Sturdy and compact:Holds equipment up to 75 lbs.
  • One-Wrap brand Velcro straps included:Velcro slots located on the rear for cable management.
  • Includes 12-24 mounting screws :Do not have to purchase as separate item.

Specifications

General Info
Color Gray
Type Rack
Finish Powder Coat
Application Sector Commercial
Product Line Ortronics
Country Of Origin United States
Included Hardware for mounting
Warranty Type 5-Year
Standard UL1863
UPC Number 662875580836
Dimensions
Product Depth US 18.0 in
Product Height US 21.0 in
Product Width US 19.75 in
Rack Depth 18 in
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Cable Entry Back, Front
Frame Fixed
Load Capacity 75 lb
Mounting Wall
Mounting Hole Type Tapped
Rack Units 11 U
Mounting Rail Spacing 19 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;