
Vertical Wall Mount Bracket - 19 in mounting x 3 rack units - black
Bazaarvoice SAP Hybris Integration Version 2.8.1
Vertical Wall Mount Brackets are available in 2RU, 3RU and 4RU sizes. The unique design supports the mounting of equipment that require cage nuts or threaded holes. The bracket is designed to be mounted six different ways: Hanging vertically on the wall, Flush and horizontal on the wall using dual brackets, Horizontally under a desk top, Hanging vertically on the side of 2” and higher Cablofil, Hanging horizontally under any width Cablofil, Hanging vertically on any 19” EIA style rack or cabinet.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Available in 2RU, 3RU and 4RU sizes: Provides a choice of low profile or more capacity.
- eatures 3/8”” square holes, installed # 12-24 RU Nuts and mounting screws: Mounts patch panels, switches and servers.
- Six options for mounting the bracket: Provides flexibility to support a variety of equipment.
- Cable tie-down laces are provided on the top and sides: Improved cable management.
- Includes a 10 pack of 6”” hook and loop fasteners: No additional parts to order.
- Rust-resistant, powder-coated black finish: Attractive and durable.
Specifications
Color | Black | ||
Type | Bracket | ||
Finish | Powder Coat | ||
Application Sector | Commercial | ||
Product Line | Ortronics | ||
Country Of Origin | United States | ||
Included | Fasteners, Hardware for mounting, Tie Down Laces | ||
Warranty Type | 5-Year | ||
UPC Number | 662875908609 |
Product Depth US | 6.35 in | ||
Product Height US | 6.0 in | ||
Product Width US | 20.25 in |
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Cable Entry | Bottom, Top | ||
Load Capacity | 200 lb | ||
Mounting | Wall | ||
Mounting Hole Type | Punched, 3/8 in Square | ||
Rack Units | 3 U | ||
Mounting Rail Spacing | 19 in |
Resources
Specifications
Catalog
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1