text.skipToContent text.skipToNavigation

Discontinued - 8-in Nuvo Series Two Angled In-Ceiling Speakers

NV2IC8ANG Nuvo
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 41ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  NV2IC8

The NUVO Angled In-Ceiling speakers are designed to perform and look great. This 8"" model has silk dome tweeters and poly woofers, and is finished beatifully with their completely rimless, magnetic grill. They also offer quick and secure installation by utilizing three dog legs, instead of the usual four, and includes pivioting tweeters. These tweeters are connected to a unique tweeter bridge that maximizes sound quality, looks great, and serves as a handle to hold the speaker by during installation. The NV-2IC8-ANG serves equally well for in-ceiling theater installation, as it does for targeted two channel audio installations. These speakers have a fifteen degree baffle that angles the woofer and tweeter towards the seating positions of the listener. Use these speakers to create an all in-ceiling, out-of-sight, home theater installation, or place them along a wall to make a targeted two channel listening environment.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 8 ohm rated
  • Angled fifteen degree baffle with Pivoting tweeter
  • Grant better at home listening through quality design and materials
  • Magnetic rimless and paintable grill
  • Pivoting tweeter
  • Positions sound where you want it for use with home theater or two channel audio
  • Three dog leg design for easy installation
  • Unique tweeter bridge that also doubles as an installation handle

Specifications

General Info
Color Black
Application Sector Residential
Product Line Nuvo
Country Of Origin China
Replaced by Part Number  NV2IC8
Standard CE, RoHS, REACH Compliant
UPC Number 701963859055
Technical Information
Decibels 86 dB
Impedance 8.0 Ohm
Transformer Settings None
Wattage 10.16 W

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Is there anywhere I can find one of these speakers I bought one on ebay and another through Crutchfield and now the EBay cancelled. I just need one

Asked by: larry O'Shea
Good afternoon, Even though Nuvo was discontinued officially October 2023, we do have some Nuvo stock remaining in our warehouse (including a few NV2IC8ANG). We can send you one to fulfill your need for two. Can you please provide shipping info so we can send you one? Erik Leonard Tech Support & Custom Design Manager Legrand North America 717-433-3521
Answered by: Wiremold Tech Support
Date published: 2023-12-15
  • y_2026, m_9, d_8, h_10CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_NV2IC8ANG, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 32ms
  • QUESTIONS, PRODUCT