text.skipToContent text.skipToNavigation

Discontinued - 6.5-in Nuvo Series Six In-Wall LCR Speaker

NV6IW6LCR Nuvo
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 29ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  NV6IW6

The Nuvo Series Six In-Wall LCR (left, center, right) speaker is designed with top-of-the-line components to offer the highest power handling and most extreme performance. Designed with two 6.5"" combination carbon fiber/Kevlar woofers and a 1"" Titanium tweeter, the NV-6IW6-LCR boasts a slender look with its clean, infinity edge. With eight, rugged dog legs and a lifetime warranty, these speakers are designed to install securely and stand the test of time. The NV-6IW6-LCR is designed to work equally well in both home theater or multi-room audio installations.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 8 ohm rated
  • Designed to perform for a lifetime
  • Extreme performance audio for better at-home listening
  • Grant better at home listening through quality design and materials
  • Magnetic rimless and paintable grill
  • Magnetic rimless and paintable grill
  • Pivoting tweeters

Specifications

General Info
Color Black
Application Sector Residential
Product Line Nuvo
Country Of Origin China
Replaced by Part Number  NV6IW6
Standard CE, RoHS, REACH Compliant, #ABS and #4 PELD Recyclable
UPC Number 701963859352
Technical Information
Impedance 8.0 Ohm
Maximum Wattage 200 W
Sensitivity 89
Wattage 100 W
Woofer Composition Kevlar
Woofer Diameter 6.5 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;