text.skipToContent text.skipToNavigation

Discontinued - 5.25 in Nuvo Outdoor Speaker Pair, White

NV2OD5WH Nuvo
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 15ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  NV2OD6WH

Elevate your outdoor living spaces with the Nuvo Series Two 5.25"" Outdoor Speaker. Providing a clean, powerful sound, this speaker is designed with a 5.25"" poly woofer and a 0.5"" UFLC tweeter. The sleek enclosure boasts a modern form and minimal size that tastefully blend with the lines of any home.


Optimized for the demands of outdoor installations, the Outdoor Speakers are IP65 and MIL-STD- 810 rated. Designed for easy installation, the speaker safely rests on the bracket with mounting knobs loosely installed to allow flexibility while wiring the removable phoenix connector. After the terminal has been secured, simply adjust the angle, tighten knobs, install covers, and mounting is complete.

Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 8 ohm rated
  • Aluminum powder coated grill
  • Aluminum speaker bracket
  • Designed for safe and easy installation
  • Elevate your outdoor space with clean, powerful audio
  • IP65 Rated for outdoor use and MIL-STD-810 for UV, salt spray, and temperature extremes
  • Lifetime Warranty
  • Output Wattage of 12.9 - 15.6

Specifications

General Info
Color White
Application Sector Residential
Product Line Nuvo
Country Of Origin China
Replaced by Part Number  NV2OD6WH
Standard CE, RoHS, REACH Compliant, #ABS and #4 PELD Recyclable, IP65, MIL 810
UPC Number 701963859543
Technical Information
Frequency Response 70 to 20 KHz
Impedance 8 Ohm
Maximum Wattage 3 W
Wattage 14.3 W

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;