Discontinued - 5.25 in Nuvo DVC Outdoor Speaker, White
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by NV6OD6DVCWH, NV6OD6DVCWH
Fill your outdoor space with crystal-clear, powerful audio using the Nuvo Series Six 5.25"" Dual Voice Coil Outdoor Speaker. Offering the highest power handling and performance, this speaker is designed with a dual voice coil 5.25"" combination carbon fiber/Kevlar woofer and two 1"" titanium tweeters for the ultimate listening experience. The sleek enclosure boasts a modern form and minimal size that tastefully blend with the lines of any home.
Optimized for the demands of outdoor installations, the Outdoor Speaker is IP65 and MIL-STD- 810 rated. Designed for easy installation, the speaker safely rests on the bracket with mounting knobs loosely installed to allow flexibility while wiring the removable phoenix connector. After the terminal has been secured, simply adjust the angle, tighten knobs, install covers, and mounting is complete.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- 8 ohm rated
- Aluminum powder coated grill
- Aluminum speaker bracket
- Designed for safe and easy installation
- Fill your outdoor space with crystal-clear, powerful audio
- IP65 Rated for outdoor use and MIL-STD-810 for UV, salt spray, and temperature extremes
- Lifetime Warranty
- Single stereo speaker is ideal when space is limited or two speakers aren't required
- Output Wattage of 12.9 - 15.6
Specifications
Product Line | Nuvo | ||
Replaced by Part Number | NV6OD6DVCWH, NV6OD6DVCWH | ||
UPC Number | 701963859727 | ||
Country Of Origin | China | ||
Application Sector | Residential | ||
Standard | CE, RoHS, REACH Compliant, #ABS and #4 PELD Recyclable, IP65, MIL 810 |
Frequency Response | 65 to 20 KHz | ||
Maximum Wattage | 3 W | ||
Wattage | 10.2 W | ||
Impedance | 8 ohms |
Resources
Cutsheet
Brochure
Sell Sheet
Instruction Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1