text.skipToContent text.skipToNavigation

Discontinued - 8-in Powered Subwoofer

NVSUB8NA Nuvo
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 24ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


The small-but-mighty 8” Powered Subwoofer packs hard-hitting bass into a discreet, compact enclosure. With a front-mounted woofer, port and an efficient all-digital 100 watt amplifier, the NV-SUB8 adds a detailed low-frequency impact to smaller home theater or audio installations. Its cabinet is constructed of durable MDF for distortion-free bass response. The NV-SUB8 features signal-sensing power activation to automatically turn on the subwoofer when it detects a signal from the receiver. It will return to standby after 15 minutes of no signal. Offering maximum versatility, the Powered Subwoofers were designed to integrate with almost any audio system. Unfiltered LFE / RCA stereo input and output let you easily connect to most modern receivers. And a convenient USB jack can power an optional wireless receiver. The variable crossover and phase adjustments allow you to match the Subwoofer output with the main speakers for premium performance and sound.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Compact design requires just over a square foot of space
  • Durable MDF enclosure construction ensures distortion-free bass response
  • Installation-friendly front-firing woofer and single port
  • Powerful front-mounted 8-in subwoofer ideal for small/medium-sized audio installations
  • Signal-sensing power ON/OFF
  • Unfiltered LFE (low frequency effects) input, RCA stereo input and output, and USB port

Specifications

General Info
Product Line Nuvo
UPC Number 701963859789
Country Of Origin China
Application Sector Residential
Standard cTUVus, CE-LVD, US:FCC CFR Title 47 Part 15 Subpart B- CANADA: ICES-003, EUROPE: CISPR13- 55020:2012, AUSTRALIA/NEW ZEALAND: RCM standard AS/NZS CISPR32- RoHS
Technical Information
Wattage 12.4 W
Impedance 8.0 ohms

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;