NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
lyriQ Charge & Play Two-Zone Kit in Studio Design
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Cable Type: Cat 5
Color: White
Connection Type: USB, RCA, RJ45, Terminal Block
Product Series: Studio
Type: Portable Media Player Audio Distribution Kit
Listing Agencies/Third Party Certifications
UN SPSC: 45111801
Technical Information
Amps: .5A (USB)
Compatible Power Supplies: 24V, 2.5A PW1060 (included)
Material: High Impact, Flame Retardant Plastic
Mounting: Single-Gang Box, Enclosure
Volts (DC): 5V (USB)
Watts: up to 2.5W (USB)
Receptacle Type: RCA Female