NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
LCD Console, Gloss Black
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Color: Gloss Black
Construction Information
Material 1: ABS Plastic
Spec 1: Mounting
Dimensions
Depth (US): On-wall depth is 0.75";"-wall depth is 2.75"
Overall Dimensions (US): 7.00”H x 7.25”W x 3.5”D
Product Weight (US): 4 lb
Cord Information
Pinning:
1. Left Audio (PreGND) Audio Pre-Ground
2. Left Audio Input Audio Signal (line level analog)
3. Right Audio (PreGND) Audio Pre-Ground
4. IR (IR TX) Output IR Command (analog 12V max signal)
5. Status (IR RX) Input IR Command (analog 12V max signal)
6. Right Audio Input Audio Signal (line level analog)
7. Ground Power Ground
8. Power (+24VDC) +24Vdc Power Input
Technical Information
Cat5 Cable Rating: CAT 5e UTP, 4 Pair Solid Conductor (24 AWG)
Connection Method: Single RJ-45
IR Range On Axis: 25ft Max
IR Receive Frequency: 10kHz - 110kHz
Material: ABS Plastic
Mounting: Standard NEMA 3 Gang Wall Box
Operating Temperature (Celsius): 0 to 55ºC
Power Requirements: +24 Vdc, +/-1.5 Vdc, 0.75 A max (via CM1010 LCD Module)
Storage Temperature: -55 to 75 Degrees Celsius
You Might Like
TM870BK-P
15A NAFTA-Compliant Single Pole Switch, Black
TM870NABK
(0 Reviews)