NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Ball Camera and LCD Kit
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Cable Type: Patch Cable: RG Shielded Coaxial Cable
Color: Cameras: White
LCD Distribution Module and Camera Module: Gray
Connection Type: Patch Cable: RCA, Gold Plated
Type: Camera/LCD Kit
Input Plug Type: LCD Distribution Module: 4 x RCA Video In, 4 x RCA Audio In
Camera Module: 4 x RJ45 Input Jacks
Listing Agencies/Third Party Certifications
UN SPSC: 45111801
Cord Information
Connector Type End One: Patch Cable: 1 x RCA Plug
Connector Type End Two: Patch Cable: 1 x RCA Plug
Cord Length US: Patch Cable: 12.0"
Technical Information
Amps: LCD Distribution Module: 2.5 A
Camera Module: 800 mA
Jack Connectors: RJ45 and RCA
Material: 18 Gauge CRS, Faceplate: ABS
OhmValue: Patch Cable: 75 ohm
Operating Temperature (Celsius): -10°C to 50°C
Output And Line Out Connection: LCD Distributtion Module: 4 X RJ45 Out to LCD
Camera Module: 4 x RCA Audio Out, 4 x RCA Video Out, 1 RCA Video Sequence Out
Volts (DC): LCD Distribution Module: 24 VDC
Camera Module: 12 VDC
Watts: LCD Distribution Module: 60 W max
Camera Module: 9.6 W max
Resources
You Might Like
TM870W-P
15A NAFTA-Compliant Single Pole Switch, White
TM870NAW
(0 Reviews)