NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
1000 6.5" In-Ceiling Speaker (pair)
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Superceded By: 364764-02-V1
Cable Type: Speaker Wire
Color: Paintable
Quantity: Pair
Connection Type: Speaker Terminal
Product Series: evōQ
Type: In-Ceiling Speaker
Listing Agencies/Third Party Certifications
UN SPSC: 52161512
Construction Information
Installation Location: In-Ceiling
Dimensions
Diameter (Metric): 22.9 cm
Diameter (US): 9 in
Technical Information
Drywall Hole Size: 7.75 in
Efficiency: 90 dB
Frequency Response: 60Hz - 20KHz
Humidity: Suitable for Moisture Rich Environments
Mounting: Optional Pre-Construction Bracket P/N 364672-02
Power Peak: 100W
Power RMS: 50W
Shape: Round
Speaker Depth (Metric): 8.9 cm
SpeakerDepth (US): 3.5 in
Tweeter Type: Mylar
Woofer Type: Poly