NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Color Bullet Camera
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Cable Type: Cat 5
Color: White
Footprint: Single-gang
Connection Type: RJ45
Type: Bullet Camera
Assembly/Installation Information
Mounting Hardware Included: Wallplate
Listing Agencies/Third Party Certifications
UN SPSC: 46171610
Cord Information
Pinning:
1. Power (RED Wire)
3. Audio (Positive)
6. Audio (Audio GND)
7. Video (BLUE Wire)
8. Ground (raw wire)
Technical Information
Compatible Power Supplies: 12V DC +/- 10% - 110 mA Power Supply (Not included)
mA: 110 mA
Mounting: Wallplate (included)
Operating Temperature (Celsius): -10°C to 50°C
Power Requirements: POE, 12V DC +/- 10% - 110 mA
Shape: Bullet
Viewing Angle: 92 degrees
Volts (DC): 12 VDC
Resources