NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Non-RPA Video Power Transformer
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Type: Power Supply
Listing Agencies/Third Party Certifications
UN SPSC: 39121006
Dimensions
Height (Metric): 5.7 cm
Height (US): 2.25"
Length (Metric): 3.8 cm
Length (US): 1.5"
Width (Metric): 4.4 cm
Width (US): 1.75 in
Technical Information
AC Voltage Input: 120VAC
Humidity: 10-90% Relative Humidity
mA: 200 mA
Material: High Impact Flame Retardant Plastic
Mounting: NEMA 1-15P or better outlet
Operating Temperature (Celsius): 0°C to 40°C
Power Peak: 6W
Storage Temperature: -20°C to 85°C
Volts (DC): 12VDC
Watts: 6W