NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
2x16 Enhanced Video Module
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Cable Type: Coaxial
Color: Black
Type: Amplified Splitter
Assembly/Installation Information
Mounting Hardware Included: Yes
Listing Agencies/Third Party Certifications
UN SPSC: 32101529
Construction Information
Installation Location: Enclosure
Dimensions
Height (Metric): 22.9 cm
Height (US): 9"
Length (Metric): 8.9 cm
Length (US): 3.5"
Width (Metric): 16.3 cm
Width (US): 6.42 in
Technical Information
Compatible Power Supplies: 12VDC 800mA (Included)
mA: 800 mA
Typical Return Loss: -13dB
Volts (DC): 12 VDC
Receptacle Type: F Connector