NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
1 x 12 Basic Telecom Module
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Color: Black
Finish: Smooth Finish
Footprint: three vertical inches / module, spanning half the width of an On-Q enclosure
Type: Telecom Module
Input Plug Type: RJ45 Male
Surge Protected: optional On-Q Surge Protector (363487-01)
Assembly/Installation Information
Mounting Hardware Included: Yes
Listing Agencies/Third Party Certifications
UN SPSC: 43222819
Construction Information
Installation Location: Enclosure
Dimensions
Depth (Metric): 3.7 cm
Depth (US): 1.5"
Height (Metric): 7.4 cm /module
Height (US): 2.9" /module
Width (Metric): 16.3 cm
Width (US): 6.42 in
Technical Information
Material: 18 Gauge Cold Rolled Steel
Receptacle Type: 110 Punchdown, RJ45, RJ31x
Number Of Receptacles: 12 Telecom
Resources