Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
Television Display Expansion Interface for Unity
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Cable Type: Cat 5
Color: Grey
Connection Type: RJ45
Type: TV Display Interface Expansion Module
Assembly/Installation Information
Mounting Hardware Included: Yes
Listing Agencies/Third Party Certifications
FCC Standard: Yes
UN SPSC: 45111801
Dimensions
Depth (Metric): 5.3 cm
Depth (US): 2.1"
Height (Metric): 7.4 cm
Height (US): 2.9"
Width (Metric): 16.3 cm
Width (US): 6.42 in
Technical Information
Material: CRS
Mounting: Enclosure
Power Requirements: First unit powered by Integration Module. Cascaded modules require 24VDC Power Supply
Supported Standards: FCC Part 15
Receptacle Type: 6
Number Of Receptacles: RJ45
Resources
You Might Like
TM870W-P
15A NAFTA-Compliant Single Pole Switch, White
TM870NAW
(0 Reviews)