Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
LCD Console with lyriQ, Gloss Black
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Color: Gloss Black
Cord Information
Pinning: LCD Out
1. Left Audio (PreGND) Audio Pre-Ground
2. Left Audio Input Audio Signal (line level analog)
3. Right Audio (PreGND) Audio Pre-Ground
4. IR (IR TX) Output IR Command (analog 12V max signal)
5. Status (IR RX) Input IR Command (analog 12V max signal)
6. Right Audio Input Audio Signal (line level analog)
7. Ground Power Ground
8. Power (+24VDC) +24Vdc Power Input
lyriQ Out
1. Left Audio (PreGND) Audio Pre-Ground
2. Left Audio Input Audio Signal (line level analog)
3. Right Audio (PreGND) Audio Pre-Ground
4. IR (IR TX) Output IR Command (analog 12V max signal)
5. Status (IR RX) Input IR Command (analog 12V max signal)
6. Right Audio Input Audio Signal (line level analog)
7. Ground Power Ground
8. Power (+24VDC) +24Vdc Power Input
Technical Information
Cat5 Cable Rating: Cat 5e UTP, 4 Pair Solid Conductor (24 AWG)
Frequency Response: 20 - 20,000Hz ± 2dB with lyriQ Add-On Board
IR Range On Axis: 25ft Max
IR Receive Frequency: 10 kHz – 110 kHz
Mounting: protruded 6/8” off Wall Surface
Output And Line Out Connection: 14-28 AWG Springcon® Terminal Block with lyriQ Add-On Board
Output Impedance: 8 Ω (1 pair of speakers) with lyriQ Add-On Board
Power Requirements: +24Vdc, +/-1.5Vdc, 0.75 A max
QLink Video Ports: RJ-45
Speaker Impedance Load: 4 Ohm Max with lyriQ Add-On Board
You Might Like
TM870BK-P
15A NAFTA-Compliant Single Pole Switch, Black
TM870NABK
(0 Reviews)