NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
TV Display Interface, Black
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Color: Black
Construction Information
Material 1: ABS Plastic
Spec 1: Mounting
Dimensions
Overall Dimensions (US): Decorator Style Opening
Product Weight (US): 1 lb
Cord Information
Pinning:
1. 24VDC +/- 1.5V, .2A
2. Ground Power Ground
3. Audio In + Audio Ground
4. Control Comm A RS-485 A
5. Control Comm B RS-485 B
6. Audio In - Unbalanced Audio, 2Vpp
7. Video Out+ TVDI Diff Video, 1Vpp
8. Video Out- TVDI Diff Video, 1Vpp
Technical Information
Cat5 Cable Rating: Cat 5e UTP, 4 Pair Solid Conductor (24 AWG)
Connection Method: Single RJ45
Humidity: Up to 95% RH (Non Condensing)
IR Receive Frequency: 56K, 40 kHz Center Frequency, On-Q Burst Model
Material: ABS Plastic
Mounting: Single Gang Decorator Strap
Power Requirements: +24 Vdc, +/-1.5 Vdc, 0.75 A max (via CM1010 LCD Module)
Storage Temperature: -55 to 75 Degrees Celsius
You Might Like
TM870BK-P
15A NAFTA-Compliant Single Pole Switch, Black
TM870NABK
(0 Reviews)