NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Intercom Door Unit, Weather Resistant, Brushed Stainless
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Cable Type: Cat 5
Color: Brushed Stainless
Connection Type: 110 IDC Punchdown
Product Series: inQuire 1000
Type: Door Unit
Assembly/Installation Information
Mounting Hardware Included: Yes
Listing Agencies/Third Party Certifications
FCC Standard: Yes
UN SPSC: 43221525
Construction Information
Installation Location: Outdoor
Dimensions
Depth (Metric): 3.8 cm
Depth (US): 1.5"
Height (Metric): 12.1 cm
Height (US): 4.75"
Width (Metric): 12.1 cm
Width (US): 4.75 in
Cord Information
Cord Length US: 325 Foot home-run
Pinning:
1. Blue/White Audio In (Speaker)
2. Blue Ground
3. Orange/White Power
4. Orange Audio Out (Microphone)
5. Green/White Relay (changing from Mic to Speaker)
6. Green Not Used
7. Brown/White Not Used
8. Brown Door Chime Activation (when doorbell button is pressed)
Technical Information
Frequency Response: up to 16kHz
Humidity: 90% Relative Humidity (Non-Condensing)
Mounting: Wall
Operating Temperature (Celsius): -25°C to 55°C
Power Peak: 2 W
Power RMS: 3 W
Product Fits Into: Double Gang Electrical Box
Speaker Depth (Metric): 28 mm
SpeakerDepth (US): 1.1 in
Speaker Impedance Load: 8 ohms
Supported Standards: FCC PART 15 B