NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Intercom Patio Unit, Outdoor, Antique Brass
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Cable Type: Cat 5e
Color: Antique Brass
Connection Type: 110 IDC Punchdown
Type: Intercom Unit
Listing Agencies/Third Party Certifications
FCC Standard: Yes
UN SPSC: 43221525
Dimensions
Depth (Metric): 3.2 cm
Depth (US): 1.25"
Height (Metric): 12 cm
Height (US): 4.71"
Width (Metric): 12.1 cm
Width (US): 4.77 in
Cord Information
Pinning:
1. Green/White Audio Direction Control
2. Green Monitor Button
3. Orange/White Power (12V)
4. Blue Ground
5. Blue/White Audio In
6. Orange Audio Out
7. Brown/White Talk Button
8. Brown Door Button
Technical Information
External Power Input: Power over Ethernet via Intercom Module
Frequency: Speaker: 100-20000 Hz
Frequency Response: Microphone: 20 - 16000 Hz
Humidity: 90% Relative Humidity (Non-Condensing)
Mounting: Double-Gang Electrical Box
Operating Temperature (Celsius): -25°C to 55°C
Power Peak: Speaker: 5 Watts
Power RMS: Speaker: 3 Watts