text.skipToContent text.skipToNavigation

19-in 2U Hinged Wall Mount Bracket

AC1902 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 34ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$74.99 USD

Optimize your data networking setup with the 19-in 2U Hinged Wall Mount Bracket. Measuring 19 inches wide and 2 rack mount spaces high, this bracket is designed to support the mounting of active data networking products. It includes 2 switch extenders, providing additional flexibility and convenience. The hinged design allows for easy access and maintenance, making it an ideal choice for efficient and organized installations.
Out of Stock on Legrand.us
Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • CL2 In-Wall rated jacket
  • Includes two 4-inch switch extenders to support mounting of active data products
  • Unique design supports mounting in corner of room
  • Stack multiple brackets to support more products

Specifications

General Info
Product Line On-Q
Country Of Origin Taiwan, Province Of China
UPC Number 804428008224
Dimensions
Product Depth US 20.0 in
Product Height US 3.75 in
Product Width US 19.0 in
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Will this work with an ON-Q ENP4260 plastic enclosure? If not, what will work to mount a network switch?

Asked by: Alex
AC1040 or AC1050 depending on switch size
Answered by: Wiremold Tech Support
Date published: 2020-12-04
  • y_2026, m_3, d_15, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_AC1902, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT