text.skipToContent text.skipToNavigation

Conical F-Connector, 100-Pack

AC3000100 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 25ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Unique ""true round"" connector for Legrand RG-6 Quad Shield Coax Video Cable designed specifically for residential home entertainment applications. High-performance ""trueround"" crimp provides a strong connection while maximizing cable performance charac

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Meets service provider requirements

Specifications

General Info
Application Sector Residential
Product Line On-Q
Country Of Origin Taiwan, Province Of China
Standard RoHS
UPC Number 804428009283
Dimensions
Product Length US 0.83 in
Product Width US 0.5 in
Technical Information
Environmental Conditions 0.1
Temperature Rating 167° F

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;