12-inch Enclosure with Screw-On Cover
EN1200
On-Q
12-inch Enclosure with Screw-On Cover is rated
out of
5 by
1.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$52.52 USD
This 12-inch enclosure is the perfect solution for a basic or entry-level structured wiring system. It features large top openings that make pulling wire easier than ever before. The enclosure also boasts multiple knockouts, side lances, and side tabs for more flexible mounting. Includes a screw-on cover.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- 12-in Enclosure with Screw-On Cover
- Drywall depth indicators
- Flush and surface installation
- Mounting tabs provide correct flush-mount position for standard installations
- Patented mounting system offers versatile module mounting options
- Literature pouch included for dealer information
- Includes self-adhesive cable identification table
- Cover included
- Made in the USA :
Specifications
General Info
| Color | White | ||
| Type | Enclosure | ||
| Material | Steel | ||
| Application Sector | Residential | ||
| Product Line | On-Q | ||
| Country Of Origin | United States | ||
| Standard | UL (UL985, UL1023, UL1863), cULus, CSA, RoHS | ||
| UPC Number | 804428050650 |
Dimensions
| Product Depth US | 3.6 in | ||
| Product Height US | 12.13 in | ||
| Product Width US | 14.25 in | ||
| Enclosure Size | 12 in |
Listing Agencies / 3rd Party Agencies
| CSA Listed | Yes | ||
| cULus Listed | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Cable Entry | (3) top knockouts | ||
| Frame | Cold Rolled Steel | ||
| Thickness | 0.1 in |
Resources
Installation Instructions
CAD Drawings
Supporting Document
Cutsheet
Reviews
Rated 5 out of
5
by
Al from
Simple robust cable box
Simple robust box. Nothing fancy but gets the job done. I'll be buying another shortly!
Date published: 2024-06-24
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1


















