text.skipToContent text.skipToNavigation

Discontinued - 14-inch Hinged Door

EN1460 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 20ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  EN1450

14-inch Hinged Door for easy access to network gear
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Flanged covers hide drywall openings

Specifications

General Info
Color White
Type Door
Product Line On-Q
Country Of Origin United States
Replaced by Part Number  EN1450
UPC Number 804428023043
Dimensions
Product Depth US 3.6 in
Product Height US 14.0 in
Product Width US 14.25 in
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Can this 14 hinged door be used on the EN1480 enclosure since the EN1480 doesn't come with a cover or door?

Asked by: Chris
This is the correct door for that enclosure.
Answered by: Wiremold Tech Support
Date published: 2023-05-26
  • y_2025, m_7, d_4, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_EN1460, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT