$60.09 USD
28-inch Screw-On Cover to secure devices and modules
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | White | ||
| Type | Cover | ||
| Material | Steel | ||
| Product Line | On-Q | ||
| Country Of Origin | United States | ||
| UPC Number | 804428023128 |
Dimensions
| Product Depth US | 3.6 in | ||
| Product Height US | 28.0 in | ||
| Product Width US | 14.25 in | ||
| Enclosure Size | 28 in |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Installation Instructions
Supporting Document
Guide Form Specifications
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EN1420 | On-Q
14-in Screw-On Cover to protect enclosures
$43.68
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP3412BK | On-Q
2-Port Decorator Outlet Strap
$1.30
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
S120RACS | Pass and Seymour
4-inch Round Ceiling Box
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
NM2027-20 | Wiremold
Add the convenience of multiples outlets with a compact, low profile appearance.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
2450-FW | Wiremold
Low profule raceway designed for communication or power applications,
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
DTB-2-2RT | Wiremold
Provides power, communication and/or audio/video services to open space areas, or directly to workstations.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
5010LBK | Wiremold
Conceal and organize electrical wiring and low-voltage cabling in low-profile, decorative molding.


