text.skipToContent text.skipToNavigation

Discontinued - Communication Device

26TELTVLACC10 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Combination f type coaxial connector and four conductor RJ11 telephone jack.� With one-piece molded plate decorator outline.� Light Almond.

Color Light Almond
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 2-Port Pre-configured Phone/Data Wall Strap
  • Face constructed of high-impact thermoplastic.
  • Zinc-plated steel strap.
  • Nickel-plated F-type connector.
  • Threaded on each end.

Specifications

General Info
Color Light Almond
Application Sector Residential
Product Line On-Q
Country Of Origin China
Standard UL, RoHS
UPC Number 785007044218
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Cutout (1) Coaxial F-Connector, (1) 4 Conductor RJ11 Jack
Orientation Vertical

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Purchased your #26TELTV-LACC10. My cable coming in is category 5.  It has 6 wires. Your product has 4 wires. Will your product above work? If so which wires do I connect to your product?

Asked by: M. George 914 490 4308
See the attached wiring chart for assistance. Pass & Seymour products 1.800.223-4185 opt 1 Mon - Fri: 8am - 6pm EST (excluding holidays) Email Us - tech.support@legrand.us
Answered by: Legrand Technical Support
Date published: 2020-08-04

Will this product work with a Radiant wall plate?

Asked by: Joan
Yes, the Radiant wallplates and the 26TELTV insert both conform to Nema WD6 dimensional standards.
Answered by: Legrand Technical Support
Date published: 2022-01-29

Where are the wireing specks it’s ridiculous who u can find 20 site pushing the product but no one has a basic wire diagram come on that electronics 101 

Asked by: Cody
Please see the attached picture for the wiring schematic for the 26TELTVWCC10 insert.
Answered by: Legrand Technical Support
Date published: 2019-03-01

I am looking for this type of device/connection in your Radiant Nickel finish but don't see it. Do you not provide this configuration in the Nickel finish? Thanks in advance for your assistance!

Asked by: Trish
Unfortunately We do not offer this product in the Nickel finish. It is only available in White, Light Almond and Ivory
Answered by: Legrand Technical Support
Date published: 2019-05-03
  • y_2025, m_7, d_15, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_26TELTVLACC10, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 41ms
  • QUESTIONS, PRODUCT