Discontinued - Cat 6a Quick Connect RJ45 Keystone Insert, Light Almond
WP346ALA
On-Q
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Cat 6a Quick Connect RJ45 Keystone Insert in blue is designed for efficient and reliable network connections. Easily terminate all four pairs using the Legrand Punch & Go Tool (AC3400). This high-quality insert is compatible with all Keystone Wall Plates, ensuring a secure and professional installation.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Light Almond | ||
| Product Line | On-Q | ||
| Country Of Origin | Taiwan, Province Of China | ||
| UPC Number | 804428068174 |
Dimensions
| Product Depth US | 1.21 in | ||
| Product Height US | 0.76 in | ||
| Product Width US | 0.665 in |
Resources
Supporting Document
Guide Form Specifications
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
What RJ45 connectors does it uses?
This is a standard RJ-45 8P8C female jack.
Date published: 2023-10-22
Are there any EPDs or HPDs associated with any On-Q products?
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
1597TRLA | radiant Collection
Spec-Grade 15A GFCI receptacle with tamper-resistance, self-tests every 3 seconds.
$32.33
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TM874 | radiant Collection
Sleek, easy-to-install 15A switch for use in 4-way applications.
$21.42
