text.skipToContent text.skipToNavigation

Discontinued - Decorator Modular Jack

26TE14I On-Q
Discontinued - Decorator Modular Jack is rated 5.0 out of 5 by 1.
  • y_2026, m_4, d_23, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.43
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_26TE14I, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 10ms
  • REVIEWS, PRODUCT


Single gang, single opening four conductor modular jack.
Color Ivory
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • RJ11 modular jack
  • RJ11 modular jack.
  • Fits standard single gang electrical box.
  • May be used in multigang applications.
  • Face constructed of high-impact thermoplastic.
  • Brass terminals with nickel-plated steel screws and washers.
  • Meets FCC Part 68 requirements.

Specifications

General Info
Color Ivory
Application Sector Residential
Product Line On-Q
Country Of Origin China
Standard UL, RoHS
UPC Number 785007026061
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Orientation Vertical

Resources

Reviews

Rated 5 out of 5 by from Phone jack fits nicely Great phone jack for our purposes. Works well with Radiant line of wall plates.
Date published: 2023-09-25
  • y_2026, m_4, d_23, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.43
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_26TE14I, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;