text.skipToContent text.skipToNavigation

Communication Device Light Almond

26CATVLA On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 35ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$6.59 USD

Enhance your connectivity with the Communication Device, featuring a single gang Decorator with an F-type coaxial connector. The sleek decorator outline ensures a modern and clean look. Constructed with high-impact thermoplastic, the faceplate offers durability and resilience. The zinc-plated steel strap provides additional strength, while the nickel-plated F-type connector ensures reliable signal transmission. Threaded on each end, this device is designed for secure and easy installation.
Color Light Almond
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Decorator outline
  • Face constructed of high-impact thermoplastic.
  • Zinc-plated steel strap.
  • Nickel-plated F-type connector.
  • Threaded on each end.

Specifications

General Info
Color Light Almond
Application Sector Residential
Product Line On-Q
Country Of Origin China
Standard UL, RoHS
UPC Number 785007027099
Dimensions
Product Depth US 1.3 in
Product Height US 3.8 in
Product Width US 1.3 in
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Orientation Vertical

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

I have Legrand Switches & Outlets w/Screwless Wall Plates in Light Almond; I need Cat5E Ethernet Wall Jack, Single Gang Decorator F-Type Cable Coaxial and RJ11 Phone Jack to match. Where do I find these to purchase and what are their Catalog Numbers?

Asked by: Mark
WP3450LA WP3479LA RP3425LA WP3413LA RWP26LA
Answered by: Wiremold Tech Support
Date published: 2020-12-04

Can this be used with a screwless wall plate? Radiant or Adorne?

Asked by: MCCC
The 26CATV insert can work with the Radiant wallplates but not with adorne.
Answered by: Legrand Technical Support
Date published: 2020-10-13

Do you make this in Nickle color?

Asked by: Cbell
Hello, Unfortunately, we do not carry that particular product in nickel. We do apologize for the inconvenience.
Answered by: Romier S
Date published: 2018-08-29
  • y_2026, m_7, d_1, h_10CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.46
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_26CATVLA, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT