text.skipToContent text.skipToNavigation

1-Gang Pre-configured Wall Plate with Two F-Type Couplers, White

TPCATV2W On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$9.45 USD

Single gang, two f type coax connectors with wall plate. Brown.
Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • RJ11 modular jack
  • Fits standard size single gang electrical box.
  • Wall plate dimension is Standard size.
  • Nickel-plated steel.
  • Connector is threaded at each end.

Specifications

General Info
Color White
Application Sector Residential
Product Line On-Q
Country Of Origin Mexico
Wall Plate Size Standard Size
Wall Plate Type Preconfigured
Standard UL, cULus, RoHS
UPC Number 785007247589
Dimensions
Product Depth US 0.35 in
Product Height US 4.7 in
Product Width US 2.94 in
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Thickness 0.1 in

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;