text.skipToContent text.skipToNavigation

1-Gang Pre-configured Wall Plate with One F-Type Coupler, Ivory

TPCATVI On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$3.87 USD

Enhance your connectivity with the 1-Gang Pre-configured Wall Plate featuring one F-Type Coupler. This single gang wall plate includes an F-type coax connector, providing a reliable and secure connection. The mar-resistant wall plate ensures durability and maintains a clean appearance. Designed to fit standard size single gang electrical boxes, it offers easy installation. The wall plate is made from nickel-plated steel, ensuring long-lasting performance. The connector is threaded at each end for secure and straightforward connections.
Color Ivory
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Mar-resistant wall plate
  • Fits standard size single gang electrical box.
  • Wall plate dimension is Standard size.
  • Nickel-plated steel.
  • Connector is threaded at each end.

Specifications

General Info
Color Ivory
Finish Matte
Application Sector Commercial, Residential
Product Line On-Q
Country Of Origin Mexico
Wall Plate Size Standard Size
Wall Plate Type Coaxial, Preconfigured
Standard UL 514
UPC Number 785007247527
Dimensions
Product Depth US 0.35 in
Product Height US 4.7 in
Product Width US 2.94 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  143238
cULus Listed  Yes
Technical Information
Number of Gangs 1
Thickness 0.35 in

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

How do I get pricing for Wesco Distribution?

Asked by: Dennis Shanabrook
Thanks for reaching out to Legrand. You can receive pricing for all of our products by contacting us via email at av.pricing@legrand.com or via phone at 866-977-3901 opt 1 opt 3.
Answered by: Wiremold Tech Support
Date published: 2024-01-18

what is the MHZ Rating ?

Asked by: TomR
These are rated to 1GHz.
Answered by: Wiremold Tech Support
Date published: 2021-11-18

Why does this say its "Brown" but the picture shows Ivory

Asked by: Anonymous
With the site going through a migration, some pictures were mis-assigned. We are working to correct these as we find them.
Answered by: Wiremold Tech Support
Date published: 2020-12-04

do these plates have only an in and out or can I use it and have the in and out of my Coax go either way.

Asked by: stump10
Hello, This device can be two way depending on what the other end of the wire is connected to. There's a no "in" or "out" designation on the piece. You can use it bi-directionally. Thank you.
Answered by: Romier S
Date published: 2019-03-25
  • y_2026, m_6, d_16, h_13CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.46
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_TPCATVI, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT