NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
200-pair 19" Rack Mount 110 Field Termination Block/Panel Kit (110C5)
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Pair Count: 200
Performance Category: Data/Voice
Assembly/Installation Information
Installation Tips: Attach 100-pair blocks and troughs to bracket with rivets
Mounting Hardware Included: 12-24 Mounting Screws, Rivets
Construction Information
Component 1: 200-pair Bracket
Component 2: 100-pair Block without legs
Component 3: Trough without legs
Component 4: 110C5 Connector Housing
Component 5: IDC Contact
Finish Plating 1: Painted black - medium texture
Material 1: AL 5052-H32 Aluminum 0.90" thick
Material 2: Polycarbonate UL94V-0
Material 3: Polycarbonate UL94V-0
Material 4: Polycarbonate UL94V-0
Material 5: Phosphor Bronze 90/10 Tin Lead Plating
Dimensions
Depth (Metric): 7.98mm
Height (Metric): 17.70mm
Height (US): 6.97"
Width (Metric): 48.26"
Technical Information
Product Fits Into: Mighty Mo II Management Rack, Standard 19" EIA Relay Rack
Buy American Act Compliance
Country Of Origin: MEXICO
Buy American Act Status: Trade Agreement Act Compliant
BAA