NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
600-pair Rack Mount Panel with bottom trough, without 110 blocks
Sorry! That combination does not exist.
Find a Store
Specifications
Assembly/Installation Information
Mounting Hardware Included: Patch Panel Mounting Screw Package, 70100172-Nut 6-32, 70100171-Screw 6-32x1/2"
Construction Information
Component 1: 600-pair Rack Mount Panel
Component 2: Trough
Finish Plating 1: Painted black - no texture
Finish Plating 2: Painted black - no texture
Material 1: 13 GA (.09") CRS Cold Rolled Steel
Material 2: .125" x .312" Round Edge CRS Cold Rolled Steel
Dimensions
Depth (Metric): 13 mm
Height (Metric): 369 mm
Height (US): 14.54"
Width (Metric): 585 mm
Technical Information
Product Fits Into: Mighty Mo II Cable Management Rack