NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Icon Kit - Voice/Data
Sorry! That combination does not exist.
Find a Store
Specifications
Listing Agencies/Third Party Certifications
RoHS: Yes
Construction Information
Component 1: Plastic Snap-in Icon
Material 1: ABS UL94V-0
Dimensions
Height (Metric): 9.91 mm
Height (US): .39"
Width (Metric): 6.10 mm
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant