NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Clarity 5E 110/110 Patch Cord, Category 5e, 3', Blue
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Cable Type: Four-pair stranded UTP non-plenum
Color Cable Jacket: Blue
Termination: 110/110
Typical Applications: Data cross connect block fields; 10, 100 Base-T
Product Series: Clarity
Type: Patch Cords and Cables
Listing Agencies/Third Party Certifications
RoHS: Yes
Construction Information
Component 1: Four-pair Cat5 cable
Component 2: Eight-contact male 110 plug
Component 3: Cross talk compensation board
Finish Plating 2: Tin lead contact plating
Material 1: 24 AWG bare copper stranded conductors, PVC insulation, PVC jacket
Material 2: Phosphor-bronze contacts, nylon housing
Material 3: FR1 Double-sided printed circuit board
Dimensions
Diameter (Metric): 7.5 mm
Diameter (US): 0.29"
Length (Metric): 0.91 m
Cord Information
Connector Type End One: Male 110 connector, eight-contact
Connector Type End Two: Male 110 connector, eight-contact
Jacket Rating: CMR/PVC
Cord Length US: 3'
Pinning: Pin 1 to 1 standard linear 110 color code
Technical Information
Category Rating: Cat 5e
OhmValue: 100 Ohm
Performance Rating: Cat5e
Sort Termination: 9
Wire Gauge: 24 AWG
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant