NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Cat 5e, 24-port panel, high density, mod to 110, 19" x 1.75"
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Mod Jack Wiring: T568A
Number Of Ports: 24
Product Series: Clarity
Type: Patch Panels
Assembly/Installation Information
Installation Tips: Route cables from both sides of the Relay Rack rather than from one side only. Maintain pair twist to within .50" (13 mm) of point of termination for maximum data performance
Listing Agencies/Third Party Certifications
RoHS: Yes
CSA Listing Info: LR 90894
CUL Listing No: E131600
UL Listing No: E131600
Construction Information
Component 1: Panel
Component 2: Six-port jack housing
Component 3: Linear modular contact
Component 4: 110D connecting block housing
Component 5: IDC contact
Finish Plating 1: Painted black - texture with white silkscreen
Finish Plating 3: 50 micro inch gold or GTX
Finish Plating 5: 63/37 Tin Lead Plating
Material 1: 0.125" Aluminum
Material 2: ABS UL94V-0
Material 3: Phosphor Bronze
Material 4: ABS UL94V-0
Material 5: Phosphor Bronze
Dimensions
Cable Diameter Range: 22-26 AWG
Depth (Metric): 3.175 mm
Height (Metric): 44.45 mm
Height (US): 1.75"
Width (Metric): 482.6 mm
Technical Information
Category Rating: Cat5e
Performance Rating: Cat5e
Product Fits Into: Mighty Mo Racks and Cabinets
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant