Clarity 6 Angled TracJack, T568A/B, 45 degree, Black
TJ645-00
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Clarity TracJacks are a front loading solution designed for the workstation. Larger module size provides better visibility and more area to lace and terminate cables.
Category Performance Rating
Cat 6
- Cat 5E
- Cat 6
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Easy to follow universal wiring label: Quick, user-friendly, eliminates confusion.
- Front removable: Less intrusive access for adds, moves, changes.
- Standard TracJack footprint: Fits in all Tracjack faceplates and housings.
- Icon compatible, with C6 Marking on jack face: Supports 606 designation requirements.
- RoHS compliant: Lead free.
- Center tuned design: Transparent interface with Clarity6 cords.
- Easy lace IDC housing: Reduces wiring time.
Specifications
General Info
| Color | Black | ||
| Type | Jack | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Ortronics | ||
| Country Of Origin | Mexico | ||
| Warranty Type | 5-Year | ||
| Standard | UL Standard | ||
| UPC Number | 662875476016 |
Dimensions
| Product Depth US | 1.1 in | ||
| Product Height US | 0.92 in | ||
| Product Width US | 0.73 in |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Connector Type | RJ-45 | ||
| Connectivity Footprint | TracJack | ||
| Impedance | 100 Ohm | ||
| Termination Style | 110 | ||
| Wire Gauge | 22-24 AWG |
Resources
Instruction Sheet
Specifications
Catalog
User Guides
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Does this product comply with the IEEE 802.3bt Type 1 to 4 PoE standard?
All Clarity Jacks are compatible with IEEE 802.3bt Type 1 to 4 PoE standard.
PoE Rated for 1.5+ Amps Per Circuit Trace with Arcing Erosion Mitigation
to Support High Powered PoE up to 100W.
Date published: 2024-08-14
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RT-200-B | Wattstopper
The RT-200 Astronomical time clock and timer switch automatically turns lighting or other loads on and off according to user programming.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PLT26351I | Pass and Seymour
Compliant with 2014 NEC, CA Title 24, and ASHRAE 90.1.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
BOX94 | Pass and Seymour
Strain Relief Grips
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
URT10-24B | Ortronics
Universal Style Tubular Runway, 24"W, black, 9' 11"L
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
URT10-18B | Ortronics
Universal Style Tubular Runway, 24"W, black, 9' 11"L
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CG3007C | Wiremold
Raceway ideally suited for wiring applications in frequently changing environments.
