NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Surface Mount Box (dual gang), 2" deep
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Fog White
Footprint: Universal
UL Standards Tested: UL 1863
Product Series: Clarity
Type: Plates and Boxes
Assembly/Installation Information
Mounting Hardware Included: #8-15*3/4", Pan Head (4 ea)
Listing Agencies/Third Party Certifications
RoHS: 1
CUL Listing No: E131600
UL Listing No: E131600
UL Standard: Yes
Construction Information
Component 1: Plastic Surface Mount Box
Material 1: High Impact Thermoplastic ABS 94V-0
Dimensions
Depth (Metric): 50.8 mm
Depth (US): 2.0 in
Height (Metric): 119.38 mm
Height (US): 4.7"
Width (Metric): 124.46 mm
Width (US): 4.85
Buy American Act Compliance
Country Of Origin: MALAYSIA
Buy American Act Status: Exception
Note: Contact Customer Support for Buy American Act options
Eco-Benefit Information
RoHS Compliant
LEED Contribution: Yes
RoHS_Compliant
LEED_Contribution
PepResources