NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Series II Faceplate, two 1-unit 30 degree angled openings, single gang, Fog White
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Fog White
Footprint: Series II
Product Series: Clarity
Type: Plates and Boxes
Assembly/Installation Information
Mounting Hardware Included: Screw, #6-32*25 mm, Binding Head (2 ea)
Listing Agencies/Third Party Certifications
RoHS: Yes
CUL Listing No: E131600
UL Listing No: E131600
UL Standard: Yes
Construction Information
Component 1: Series II Angled Faceplate
Component 2: Designation Cover
Component 3: Designation Strip
Component 4: Screw #6-32X25mm, binding head
Finish Plating 3: Yellow/White
Finish Plating 4: Nickel-Plated
Material 1: High Impact Thermoplastic Polycarbonate UL94V-0
Material 2: Lexan 121R
Material 3: Paper
Material 4: Steel
Dimensions
Depth (Metric): 25.90 mm
Height (Metric): 114.3 mm
Height (US): 4.5"
Width (Metric): 69.85 mm
Buy American Act Compliance
Country Of Origin: TAIWAN
Buy American Act Status: Trade Agreement Act Compliant
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant