Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
HDJ 1 port single gang faceplate, electrical ivory, with label field
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Electrical Ivory
Footprint: High Density Jack (HDJ)
Number Of Ports: 1
Product Series: High Density
Type: Plates and Boxes
Assembly/Installation Information
Mounting Hardware Included: #6-32*25 mm Screw, Binding Head (2 ea)
Listing Agencies/Third Party Certifications
RoHS: 1
CUL Listing No: E131600
UL Listing No: E131600
UL Standard: UL 1863
Construction Information
Component 1: Plastic HDJ faceplate
Material 1: High Impact Thermoplastic PC Polycarbonate 94V-0
Dimensions
Depth (Metric): 7.87 mm
Depth (US): 0.31"
Height (Metric): 114.30 mm
Height (US): 4.5"
Width (Metric): 69.85 mm
Width (US): 2.75"
Technical Information
Capacity: One HDJ jack or module
Buy American Act Compliance
Country Of Origin: TAIWAN
Buy American Act Status: Trade Agreement Act Compliant
Eco-Benefit Information
RoHS Compliant
LEED Contribution: Yes
RoHS_Compliant
LEED_Contribution
PepResources