Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
MMO (Multimedia Outlet) Housing for Fiber and Copper
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Fog White
Footprint: Surface Housing
Product Series: Clarity
Type: Plates and Boxes
Assembly/Installation Information
Mounting Hardware Included: #6-32*25 mm (4 ea) |#6-20*19 mm (4ea)
Listing Agencies/Third Party Certifications
RoHS: Yes
CUL Listing No: E131600
UL Listing No: E131600
Construction Information
Component 1: MMO Multimedia Surface Housing
Material 1: High Impact Thermoplastic ABS 94V-0
Dimensions
Depth (Metric): 42.67 mm
Height (Metric): 171.45 mm
Height (US): 6.75"
Width (Metric): 171.45 mm
Buy American Act Compliance
Country Of Origin: TAIWAN
Buy American Act Status: Trade Agreement Act Compliant
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant